Search

Search

Standards and approvals

Description

Series 3VA1 and 3VA2 molded case circuit breakers conform to the following international standards

Standard

Title

CISPR11

Class A

Limits and methods of measurement of radio interference suppression of equipment in industrial environments.

Class B

Limits and methods of measurement of radio interference suppression of equipment in domestic environments.

IEC 60664‑1

Insulation coordination for equipment within low-voltage systems.

IEC 60068‑2‑1 "Ab"

Environmental testing - Part 2-1: Tests - Test A: Cold

IEC 60068‑2‑2 "Bd"

Environmental testing - Part 2-2: Tests - Test B: Dry heat

IEC 60068‑2‑27 "Ea"

Environmental testing - Part 2-27: Tests - Test Ea and guidance Shock

IEC 60068‑2‑30 "Db"

Environmental testing - Part 2-30: Tests - Test Db: Damp heat, cyclic (12 + 12 hours)

IEC 60068‑2‑52

Environmental testing - Part 2: Tests - Test Kb: Salt mist, cyclic (sodium chloride solution)

IEC 60068‑2‑6 "Fc"

Environmental testing - Part 2-6: Tests - Test Fc: Vibration (sinusoidal)

IEC 60228 Class 1

Solid conductors

IEC 60228 Class 2

Stranded conductors

IEC 60228 Class 5

Flexible conductors

IEC 60228 Class 6

Very flexible conductors (more flexibility than Class 5)

IEC 60364‑4‑41

Electrical installations of buildings - Part 4-41: Protection for safety - Protection against electric shock

VDE 0100-410

IEC 60529

Degrees of protection provided by enclosures (IP code)

IEC 60947‑1 / DIN EN 60947‑1 (VDE 0600‑100)

Low-voltage switchgear and controlgear – General rules

IEC / EN 60947‑1

Low-voltage switchgear and controlgear – General rules

IEC / EN 60947-1, Annex S

Digital inputs and/or digital outputs contained in switchgear and controlgear

IEC / EN 60947‑2 Edition 4.1, 05.2009

Low-voltage switchgear and controlgear - Part 2: Circuit-Breakers

IEC /  EN 60947‑2 A1

IEC / EN 60947-2,
Annex B

Circuit-breakers incorporating residual current protection

IEC / EN 60947‑2, Annex H

"Test sequence for circuit-breakers for IT systems"

"Circuit-breakers for IT systems"

IEC / EN 60947‑3 / DIN EN 60947‑3 (VDE 0660‑107)

Low-voltage switchgear and controlgear – Switches, disconnectors, switch-disconnectors and fuse-combination units

IEC 60947‑4‑1 / DIN EN 60947‑4‑1 (VDE 0660‑102)

Low-voltage switchgear and controlgear: Contactors and motor-starters

IEC / EN 61000‑4‑2

Electrostatic discharge immunity test

IEC / EN 61000‑4‑3

Radiated, radio-frequency, electromagnetic field immunity test

IEC / EN 61000‑4‑4

Electrical fast transient/burst immunity test

IEC / EN 61000‑4‑5

Surge immunity test

IEC / EN 61000‑4‑6

Immunity to conducted disturbances, induced by radio-frequency fields

IEC 61557‑12

Electrical safety in low voltage distribution systems up to 1000 V a.c. and 1500 V d.c. - Equipment for testing, measuring or monitoring of protective measures - Part 12: Performance measuring and monitoring devices (PMD)

UL489 Annex SE

"Firmware analysis for safety-relevant applications in electronic trip units"

RoHS Directive 2002/95/EC (Directive on the restriction of the use of certain hazardous substances in electrical and electronic equipment).

3VA molded case circuit breakers conform to the following national standards

Please go to for a list of national standards to which 3VA molded case circuit breakers conform.

Certification by marine classification societies

Please go to for a list of marine classification societies which have certified 3VA molded case circuit breakers.